Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1416965 - VS-08-NP-RJ45-GY
Bill of material
PHOENIX CONTACT 1416965
MANUID
Product number of the Manufacturer
1416965
DESCSHORT
Short Description
RJ45 connector
DESCLONG
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Insulation displacement connection, cable outlet: straight, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-08-NP-RJ45-GY
PREVIEW
Preview
INTNO
International product number
4046356498432
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAF016
width
11.880 mm
BAA020
height
11.200 mm
BAA018
length
21.490 mm
BAG640
Assembly type
Crimp connection
AAC108
Degree of protection (IP), mounted
IP20
BAA295
Degree of soiling
2
BAC461
material of housing
Plastic
AAO663
GTIN
4046356498432
AAW338
Manufacturer product designation
RJ45 connector
AAU734
Manufacturer product description
RJ45 plug, CAT5e, 8-pos., shielded, IDC connection technology, for litz wire and solid 26...24 AWG wire, with gray bend protection sleeve
AAO057
Product type
VS-08-NP-RJ45-GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part