Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1417074 - MBK 5/E-FS/FS
Bill of material
PHOENIX CONTACT 1417074
MANUID
Product number of the Manufacturer
1417074
DESCSHORT
Short Description
Mini feed-through terminal block
DESCLONG
Long Description
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 16 A, 1st level connection right, connection method: Spade connection, cross section: 0.5 mm² - 1 mm², mounting: NS 15, color: gray
MANUTYPEDESC
Manufacturer Type Description
MBK 5/E-FS/FS
PREVIEW
Preview
INTNO
International product number
4017918021511
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
PRODSTAT
Product status
abgekündigt
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
16 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
16 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
HB
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
PA
BAC034
Connection type
Flat plug-in connector
BAC375
Connection type 2
Flat plug-in connector
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
6.200 mm
BAC476
height at lowest possible mounting
32 mm
BAA351
color
Grey
BAA018
length
28 mm
BAG640
Assembly type
Top-hat rail TH15
AAF040
net weight
0.004 kg
BAC676
Max. line cross section, flexible
1 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
BAC677
Max. line cross section, rigid
1 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4017918021511
AAW338
Manufacturer product designation
Mini feed-through terminal block
AAU734
Manufacturer product description
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 16 A, 1st level connection right, connection method: Spade connection, cross section: 0.5 mm² - 1 mm², mounting: NS 15, color: gray
AAO057
Product type
MBK 5/E-FS/FS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models