Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1417307 - HC-M-DSUB 09-UT-F
Bill of material
PHOENIX CONTACT 1417307
MANUID
Product number of the Manufacturer
1417307
DESCSHORT
Short Description
Contact insert module
DESCLONG
Long Description
Contact insert module, number of positions: 9, type : D-SUB 9, Socket, Screw connection, 48 V, 1 A, 0.08 mm² ... 0.5 mm², application: Data
MANUTYPEDESC
Manufacturer Type Description
HC-M-DSUB 09-UT-F
PREVIEW
Preview
INTNO
International product number
4055626112497
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
48 V
AAF726
rated current
1 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, DNV
BAA018
length
14.600 mm
BAF016
width
14.65 mm
BAA020
height
34.2 mm
AAF040
net weight
0.035 kg
BAB577
depth
14.6 mm
BAC676
Max. line cross section, flexible
0.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.080 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
AAB789
max. connectable conductor cross-section multiple wire
0.500 mm^2
AAT080
Pole number
9
AAB754
Contact design
Socket
AAC207
Material of the contact
Copper alloy
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Silver
BAA295
Degree of soiling
3
AAB755
Contact insert without contact
No
AAB530
Diameter of the contact
1 mm
AAB499
Rated surge voltage
0.800 kV
AAD246
Overvoltage category
III
AAS468
Contact type
turned
AAC036
wire protection present
No
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
500
AAZ506
number of module positions
1
AAM483
material of contact insert
Plastic
AAC103
screen connection present
No
AAS478
Module type
D-SUB 9
AAO663
GTIN
4055626112497
AAW338
Manufacturer product designation
Contact insert module
AAU734
Manufacturer product description
Contact insert module, number of positions: 9, type : D-SUB 9, Socket, Screw connection, 48 V, 1 A, 0.08 mm² ... 0.5 mm², application: Data
AAO057
Product type
HC-M-DSUB 09-UT-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models