Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1418853 - VS-08-RJ45-10G/C
Bill of material
PHOENIX CONTACT 1418853
MANUID
Product number of the Manufacturer
1418853
DESCSHORT
Short Description
RJ45 male insert
DESCLONG
Long Description
RJ45 male insert, design: RJ45, degree of protection: IP20, number of positions: 8, CAT6A, material: Steel, tin-plated, connection method: Insulation displacement connection, connection cross section: AWG 24- 27, cable outlet: straight, color: yellow, Ethernet
MANUTYPEDESC
Manufacturer Type Description
VS-08-RJ45-10G/C
PREVIEW
Preview
INTNO
International product number
4046356536660
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
11.700 mm
BAA020
height
12.900 mm
BAA018
length
30.200 mm
BAG640
Assembly type
For field assembly
AAC108
Degree of protection (IP), mounted
IP20
BAA295
Degree of soiling
2
BAC461
material of housing
Steel, tin-plated
AAO663
GTIN
4046356536660
AAW338
Manufacturer product designation
RJ45 male insert
AAU734
Manufacturer product description
Male insert RJ45, CAT6A, 10 Gigabit
AAO057
Product type
VS-08-RJ45-10G/C
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models