Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419275 - HC-STA-D07-HCLWS-PL-BK
Bill of material
PHOENIX CONTACT 1419275
MANUID
Product number of the Manufacturer
1419275
DESCSHORT
Short Description
Protective cover
DESCLONG
Long Description
Protective cover D7, with single locking latch, material: PA, protective cover material: PA, height: 28 mm, seal: no, Standard, diameter of retaining cord eyelet: 25 mm, with lanyard, for pin inserts
MANUTYPEDESC
Manufacturer Type Description
HC-STA-D07-HCLWS-PL-BK
PREVIEW
Preview
INTNO
International product number
4055626160269
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAB392
certificate/approval
EAC, DNV
BAA351
color
Black
BAA018
length
24.200 mm
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP66
BAA039
max. operating ambient temperature
100 °C
AAS461
Size
D7
AAB515
seal present
No
AAS475
Captivity element present
Yes
AAB396
Design of housing surface
not relevant
BAD449
Locking present
Yes
BAC461
material of housing
PA
AAO663
GTIN
4055626160269
AAW338
Manufacturer product designation
Protective cover
AAU734
Manufacturer product description
Protective cover D7, with single locking latch, material: PA, protective cover material: PA, height: 28 mm, seal: no, Standard, diameter of retaining cord eyelet: 25 mm, with lanyard, for pin inserts
AAO057
Product type
HC-STA-D07-HCLWS-PL-BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models