Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0594_001 - Cinch Connectivity Solutions
Bill of material
142-0594-001
PN
Part Number
142-0594-001
DESC
Description
SMA Jack, Straight Cabled, RG402
TS
Termination Style
Cable
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir