Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0701_411 - Cinch Connectivity Solutions
Bill of material
142-0701-411
PN
Part Number
142-0701-411
DESC
Description
SMA Jack, Front/ Rear Mount Bulkhead
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Front/ Rear Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models