Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0701-421
Bill of material
142-0701-421
PN
Part Number
142-0701-421
DESC
Description
SMA Jack, Straight PCB Mount Bulkhead
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Brass
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
Bulkhead Mount
BP
Body Plating
Gold
CP
Contact Plating
Gold
LENGTH
Leg Length
.155 (3.94) INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models