Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0701_871 - Cinch Connectivity Solutions
Bill of material
142-0701-871
PN
Part Number
142-0701-871
DESC
Description
SMA Jack, End Launch Bulkhead, Round Contact
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
End Launch
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD