Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0711_826 - Cinch Connectivity Solutions
Bill of material
142-0711-826
PN
Part Number
142-0711-826
DESC
Description
SMA Jack, End Launch, Round Contact
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
End Launch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    142_0741_851 - Cinch Connectivity Solutions
    Molex
    73391
    Amphenol RF
    132323
    Amphenol RF
    132322
Previews
3D
2D
Download CAD models