Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_1701_041 - Cinch Connectivity Solutions
Bill of material
142-1701-041
PN
Part Number
142-1701-041
DESC
Description
SMA Jack, .500 SQ 4 Hole Flange Mount, Extended Dielectric
TS
Termination Style
Receptacle
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Flange Mount, 4 Hole, Extended Dielectric
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Amphenol RF
    901-10375
    TE Connectivity
    1052973-1
    Bel Fuse
    142_1701_201 - Cinch Connectivity Solutions
    Global Connector Technology
    USB4105
    Bel Fuse
    142_1701_031 - Cinch Connectivity Solutions
    Bel Fuse
    142_0771_821 - Cinch Connectivity Solutions
Previews
3D
2D
Download CAD models