Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-1701-411
Bill of material
142-1701-411
PN
Part Number
142-1701-411
DESC
Description
SMA Bulkhead Jack, Tab Contact, IP68
TS
Termination Style
Receptacle
TT
Termination Type
Solder
CT
Cable Type
n/a
BS
Body Style
Straight
GENDER
Gender
Female
BM
Body Material
Stainless Steel
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Passivated
TYPE
Type
Bulkhead Jack
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models