Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1421633 - E/MK
Bill of material
PHOENIX CONTACT 1421633
MANUID
Product number of the Manufacturer
1421633
DESCSHORT
Short Description
End clamp
DESCLONG
Long Description
End clamp, material: PA, 3.2 mm fixing hole, color: gray
MANUTYPEDESC
Manufacturer Type Description
E/MK
PREVIEW
Preview
INTNO
International product number
4017918021559
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAC137
Width of spacing
6 mm
BAC476
height at lowest possible mounting
19.500 mm
BAA351
color
Grey
BAA018
length
22 mm
BAG640
Assembly type
Top-hat rail TH15
AAF040
net weight
0.001428 kg
BAB664
material
Polyamide (PA)
BAB838
Type of locking
screwable
AAO663
GTIN
4017918021559
AAW338
Manufacturer product designation
End clamp
AAU734
Manufacturer product description
End clamp, width: 6.2 mm, color: gray
AAO057
Product type
E/MK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models