Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1423550000 - POWER MONITOR
Bill of material
Weidmueller 1423550000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1423550000
MANUTYPEDESC
Manufacturer Type Description
POWER MONITOR
DESCSHORT
Short Description
Measuring device electrical quantity, 0…500 V, Modbus RTU
DESCLONG
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118227871
MANUNAME
Manufacturer Name
Weidmueller Group
AAH680
ampere meter present
Yes
AAH681
blind power meter present
Yes
AAH682
tachometer present
No
AAH683
frequency meter present
Yes
AAH684
pulse counter present
No
AAH685
voltmeter present
Yes
AAH686
effective power measurement device present
Yes
AAF040
Mass
0.427 kg
AAD931
customs tariff number (TARIC)
90303200
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models