Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424487 - G-INS-PG11-M68N-PNES-LG
Bill of material
PHOENIX CONTACT 1424487
MANUID
Product number of the Manufacturer
1424487
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
Cable gland, material for screw connection: PA, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: Pg11, color: lightgrey RAL 7035
MANUTYPEDESC
Manufacturer Type Description
G-INS-PG11-M68N-PNES-LG
PREVIEW
Preview
BAA351
color
light grey
AAF040
net weight
0.009 kg
AAC108
Degree of protection (IP), mounted
IP68
BAD656
Without halogens
No
BAB664
material
PA
BAA039
max. operating ambient temperature
100 °C
AAS460
Size of connection thread
Pg11
BAA997
Thread length
8 mm
AAH508
max. sealing range
10 mm
AAH509
min. sealing range
5 mm
AAS485
Counter nut present
No
AAS484
Bend protection present
No
AAS481
Thread type of the cable gland
PG
AAS487
Number of cable feed-throughs
1
AAQ204
Sealing type
Single-orifice seal
AAG623
wrench width 1
22 mm
AAG624
wrench width 2
22 mm
AAO663
GTIN
4055626373171
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: Pg11, color: lightgrey RAL 7035
AAO057
Product type
G-INS-PG11-M68N-PNES-LG
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626373171
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39269097
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型