Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1425185 - SI-RND-U1A
Bill of material
PHOENIX CONTACT 1425185
MANUID
Product number of the Manufacturer
1425185
DESCSHORT
Short Description
Data interface
DESCLONG
Long Description
Service socket with USB A 3.0 (socket/socket), with protective cover
MANUTYPEDESC
Manufacturer Type Description
SI-RND-U1A
PREVIEW
Preview
INTNO
International product number
4055626386713
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
29.500 mm
BAA020
height
42.700 mm
BAB664
material
Plastic
BAF785
Surface
not relevant
AAO663
GTIN
4055626386713
AAW338
Manufacturer product designation
Data interface
AAU734
Manufacturer product description
Service socket with USB A 3.0 (socket/socket), with protective cover
AAO057
Product type
SI-RND-U1A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1425186 - SI-RND-R1A
    PHOENIX CONTACT
    1420168 - VS-FSDB-IP20SDA/981/1,0 SCO
    PHOENIX CONTACT
    1440711 - VS-EC-MSDB SH SCO
    Weidmüller
    1018830000 - IE-FCM-RJ45-FJ-P
    Weidmüller
    1427960000 - IE-FCM-USB-3.0-A
    Jacob
    500xxMxxPAzzzz - PERFECT cable gland metric long
    Weidmüller
    1018790000 - IE-FCM-RJ45-C
    Weidmüller
    2742310000 - IE-FCM-RJ45-C-X-100
    HARTING
    har-port USB 3.0 A-A PFT white
    HARTING
    Cable gland M20x1,5 / D.8mm
Previews
3D
2D
Download CAD models