Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
1431 - Invisible adjustable hinges for doors and cabinet
Bill of material
1431_dNIK
IDNR
Identnummer
1431
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
1431_dNIK
SER
Series
1431
FINITURA
Finishing
ANG
Opening
SCREW
Screw type
DIN - 7505-A
INT
Installation interaxis
163 mm
CONF
Mounting options
LOAD
Load for standard door 210x90
47 kg
REV
Reversibility range
38-45
HEIGHT
Height
180 mm
DEPTH
Depth
29 mm
LENGHT
Lenght
32 mm
WEIGHT
Weight
0 g
MAT
Material
Zinc-alloy
DESCR
Long description
Totally reversible and symmetrical, 1431 become a benchmark in the market of entrance doors for prestigious hotels, which are often equipped with door closer mechanisms. Thanks to the high capacity of the hinge, the seal is guaranteed even on very heavy doors
NOTE
Note
For technical details and further information, consult CEAM catalog and technical office
NCE
CE regulations
CE marked
NEI
Fire regulations
EN 1634-1
REI
Fire resistance
EI-30
URL
Manufacturer website
Product webpage
PDF
Attachment
PDF catalogue
CLASS0
CE regulations
CE...
CLASS1
Fire regulations
EN1935/1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models