Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
1432W - Invisible adjustable hinges for doors and cabinet
Bill of material
1432W_dNIK
IDNR
Identnummer
1432W
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
1432W_dNIK
SER
Series
1432W
FINITURA
Finishing
ANG
Opening
SCREW
Screw type
DIN - 7505-A
INT
Installation interaxis
213 mm
CONF
Mounting options
LOAD
Load for standard door 210x90
47 kg
REV
Reversibility range
38-45
HEIGHT
Height
230 mm
DEPTH
Depth
32 mm
LENGHT
Lenght
32.3 mm
WEIGHT
Weight
0 g
MAT
Material
Zinc-alloy
DESCR
Long description
La nuova cerniera modello 1432 è stata elegantemente disegnata e specialmente ingegnerizzata per applicazioni pesanti. Per porte molto alte, portoncini di ingresso, utilizzi con chiudiporta, per legno massello la 1432 è sempre sicura e affidabile.
NOTE
Note
For technical details and further information, consult CEAM catalog and technical office
NCE
CE regulations
CE marked
NEI
Fire regulations
EN 1634-1
REI
Fire resistance
EI-30
URL
Manufacturer website
Product webpage
PDF
Attachment
PDF catalogue
CLASS0
CE regulations
CE...
CLASS1
Fire regulations
EN1935/1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models