Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1437653-1
Bill of material
1437653-1
PN
Part Number
1437653-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1437653-1
TEINTERNALDESCRIPTION
TE Internal Description
6PCV-06-716=6PCV SPECIAL
ALIAS
Alias #
6PCV-06-716
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BLOCKSTYLE
Block Style
Open Bottom with Standoffs
PRODUCTTYPE
Product Type
Barrier Strip
NUMBEROFPOSITIONS
Number of Positions
6
NUMBEROFROWS
Number of Rows
1
NUMBEROFLEVELS
Number of Levels
1
CURRENTRATINGMAXA
Current Rating Max
25 A
CURRENTRATINGA
Current Rating
5, 25 A
VOLTAGEV
Voltage
300, 600 V
BARRIERSTRIPSTYLE
Barrier Strip Style
Tri-Barrier
COLOR
Color
Black
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5, 25 A
TERMINALPLATINGFINISH
Terminal Plating Finish
Bright
TERMINALMATERIAL
Terminal Material
Copper Alloy
TERMINALPLATINGMATERIAL
Terminal Plating Material
Tin
BOTTOMTERMINATIONSTYLE
Bottom Termination Style
Printed Circuit Pin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
SCREWSIZE
Screw Size
6-32
MOUNTINGEARS
Mounting Ears
Without
MOUNTINGOPTIONS
Mounting Options
None
SCREWMATERIAL
Screw Material
Steel
SCREWPLATINGMATERIAL
Screw Plating Material
Zinc Chromate
MOUNTINGINSERT
Mounting Insert
Without
SCREWHEADTYPE
Screw Head Type
Combo Phil-Slot
MOUNTINGANGLE
Mounting Angle
Vertical
CENTERLINEPITCH
Centerline
9.53 mm [ .375 in ] Pitch
HOUSINGMATERIAL
Housing Material
Thermoplastic
WIRESIZEAWG
Wire Size
22 - 12 AWG
WIRESIZEMM2
Wire Size
.326 - 3.31 mm2
LENGTH
Length
58.7 mm [ 2.311 in ]
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
115
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Circular Power Connectors
    TE Connectivity
    1546671-5
    TE Connectivity
    2-1437662-8
    TE Connectivity
    5-1437649-5
    TE Connectivity
    8-1437652-6
    TE Connectivity
    1-1437665-5
    TE Connectivity
    8-1437651-8
    TE Connectivity
    8-1546159-2
Previews
3D
2D
Download CAD models