Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437724 - SACCBP-MSD-4CON-PG9/0,5-931SCO
Bill of material
PHOENIX CONTACT 1437724
MANUID
Product number of the Manufacturer
1437724
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Bus system flush-type plug, Ethernet, 4-pos., M12 SPEEDCON, shielded, D-coded, rear/screw mounting with Pg9 thread, with 0.5 m bus cable, 2 x 2 x 0.2 mm²
MANUTYPEDESC
Manufacturer Type Description
SACCBP-MSD-4CON-PG9/0,5-931SCO
PREVIEW
Preview
INTNO
International product number
4046356458467
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
53
BAH005
rated voltage
48 V
AAF726
rated current
1.500 A
AAP798
Application standards
IEC 61076-2-101
BAC140
Combustibility class
V0
BAB392
certificate/approval
EAC, UL Recognized
AAF040
net weight
0.0464 kg
AAB373
Type of interlock
Screw locking mechanism
AAC108
Degree of protection (IP), mounted
IP65/IP67
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Nickel
BAA295
Degree of soiling
3
AAS476
Number of power contacts
0
AAD246
Overvoltage category
II
AAC049
PE connection present
No
BAC461
material of housing
Polyamide (PA)
AAB408
Design of housing
straight
AAC103
screen connection present
No
AAS467
Number of control contacts
4
AAW084
Number of data contacts
0
AAW083
Construction form of the plug connector
M12
AAC076
Coding (head 1)
D-coded
BAD993
screened
No
BAG101
Status display present
No
AAS493
Material used for the thread ring
Brass, nickel-plated
AAB378
Type of plug-in contact, outside
Male (plug)
AAO663
GTIN
4046356458467
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Bus system flush-type plug, Ethernet, 4-pos., M12 SPEEDCON, shielded, D-coded, rear/screw mounting with Pg9 thread, with 0.5 m bus cable, 2 x 2 x 0.2 mm²
AAO057
Product type
SACCBP-MSD-4CON-PG9/0,5-931SCO
AAY811
URI of the product
http://www.phoenixcontact.com/product/1437724
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir