Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1445070000 - PZ 10 HEX
Bill of material
Weidmueller 1445070000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1445070000
MANUTYPEDESC
Manufacturer Type Description
PZ 10 HEX
DESCSHORT
Short Description
Crimping tool, Wire-end ferrules with/without plastic collars, 0.25 mm², 10 mm², Hexagonal crimp
DESCLONG
Long Description
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
GTIN
4050118250312
MANUNAME
Manufacturer Name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
BAC673
Max. cross section of line
10 mm²
BAC736
Min. cross section of line
0.250 mm²
AAY811
URI of the product
4050118250312
AAF040
Mass
0.600 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models