Catalog navigation
CAD model selection
Selectable products: 91
HELP_VARIABLE
Company
Gühring
Description
1449 - WN CARB. MACHINE REAMER
Bill of material
1449 7.400
J21
Item ID
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
A11
Cutting Diameter
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
6
D2
Helix Direction
L
H11
Cutting Tool Material
HF-K
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    1685 - WN MACH-REAMER HR500
    Gühring
    723 - WN 10 SC NC-SPOTTING DRILL
    Gühring
    280 - WN 12 CENTER DRILL
    Gühring
    559 - WN 10 NC-SPOTTING DRILL
    Gühring
    5527 - WN CARB. MACHINE REAMER
    Gühring
    8511 - DIN 6537L TIALN-NANOA RATIOBO.
    Gühring
    1409 - DIN8093~ CARB. MACHINE REAMER
    Gühring
    6732 - WN SC RATIO END MILL
    Gühring
    6405 - WN A-KLEINSTBOHRER
    Gühring
    5514 - DIN 6537K NANOFIRE RATIO DRILL
    Gühring
    4460 - JIS-WN2 TAP
    Gühring
    2463 - DIN 6539 SC DRILL
    Gühring
    5580 - DIN 6537L TIALN-NANOA SL-RTBOH
    Gühring
    1427 - WN CARB. MACHINE REAMER
Previews
3D
Dimension
2D
Download CAD models