Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145_0701_802 - Cinch Connectivity Solutions
Bill of material
145-0701-802
PN
Part Number
145-0701-802
DESC
Description
2.92mm (SMK) Jack, End Launch
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
40 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
End Launch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    145_0701_811 - Cinch Connectivity Solutions
    Bel Fuse
    145-0801-802
    Bel Fuse
    145_0701_001 - Cinch Connectivity Solutions
Previews
3D
2D
Download CAD models