Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1450532 - LS-WMTB-V4A (48X8)
Bill of material
PHOENIX CONTACT 1450532
MANUID
Product number of the Manufacturer
1450532
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 2.9 mm, lettering field size: 48 x 8 mm, Number of individual labels: 24
MANUTYPEDESC
Manufacturer Type Description
LS-WMTB-V4A (48X8)
PREVIEW
Preview
INTNO
International product number
4063151836269
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAF016
width
8.500 mm
BAA351
color
Silver
BAA018
length
66 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.096 kg
BAB577
depth
0.500 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Stainless steel label
AAZ230
Number of units per delivery form
24
BAD656
Without halogens
Yes
BAB664
material
stainless steel - 1.4404
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAL255
lockable
No
BAC732
Min. cable diameter
2.900 mm
AAG172
max. cable diameter
2.900 mm
AAG340
label space present
No
BAC708
Min. diameter of conductors
2.900 mm
AAO663
GTIN
4063151836269
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 2.9 mm, lettering field size: 48 x 8 mm, Number of individual labels: 24
AAO057
Product type
LS-WMTB-V4A (48X8)
AAY811
URI of the product
http://www.phoenixcontact.com/product/1450532
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
73269098
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models