Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1453449 - SACC-DSI-M 8FS-3CON-M12/0,5
Bill of material
PHOENIX CONTACT 1453449
MANUID
Product number of the Manufacturer
1453449
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, 3-position, Socket, straight, M8, Rear mounting, M12 x 1, Individual wires, cable length: 0.5 m, 0.25 mm², PVC litz wire
MANUTYPEDESC
Manufacturer Type Description
SACC-DSI-M 8FS-3CON-M12/0,5
PREVIEW
Preview
INTNO
International product number
4046356554411
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
192
BAH005
rated voltage
48 V
AAF726
rated current
4 A
AAP798
Application standards
IEC 61076-2-104
BAC140
Combustibility class
HB
BAB392
certificate/approval
cULus Recognized, EAC
AAF040
net weight
0.018 kg
AAB373
Type of interlock
Screw locking
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Au
BAA295
Degree of soiling
3
AAS476
Number of power contacts
0
AAD246
Overvoltage category
II
AAC049
PE connection present
No
BAC461
material of housing
Plastic
AAB408
Design of housing
straight
AAC103
screen connection present
No
AAS467
Number of control contacts
3
AAW084
Number of data contacts
0
AAW083
Construction form of the plug connector
M8
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
BAG101
Status display present
No
AAS493
Material used for the thread ring
Nickel-plated brass
AAB378
Type of plug-in contact, outside
Female (socket)
AAO663
GTIN
4046356554411
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Device connector, rear mounting, 3-position, Socket, straight, M8, Rear mounting, M12 x 1, Individual wires, cable length: 0.5 m, 0.25 mm², PVC litz wire
AAO057
Product type
SACC-DSI-M 8FS-3CON-M12/0,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part