Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1458745 - SAC-3P-M8Y/2X0,3-PUR/M 8FR-2L
Bill of material
PHOENIX CONTACT 1458745
MANUID
Product number of the Manufacturer
1458745
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M8, on Socket angled M8, with 2 LEDs and Socket angled M8, with 2 LEDs, cable length: 0.3 m
MANUTYPEDESC
Manufacturer Type Description
SAC-3P-M8Y/2X0,3-PUR/M 8FR-2L
PREVIEW
Preview
INTNO
International product number
4046356638098
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
29
BAH005
rated voltage
24 V
AAF040
net weight
0.027 kg
AAT080
Pole number
3
BAD656
Without halogens
No
AAC202
Material of the contact coat
Ni/Au
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
AAB733
Cable length
0.300 m
AAB734
Cable length can be configured
No
AAC208
Material of the contact basic body
CuSn
BAD391
LED display present
Yes
AAC104
Ground cable suitability of the fixed cable version
No
AAB418
Design of the electrical connection (head 1)
M8
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB397
Design of the line
Multi-wire
AAS489
Knurl material
zinc die-cast
AAB419
Design of the electrical connection (head 2)
M8
AAB225
Arrangement of the cable lead-in, head 1
angled
AAB379
Type of plug-in contact, head 1
Female (socket)
AAS488
Type of plug-in contact (head 2)
Male (plug)
AAB593
Color of jacket
Black
AAC133
Radial networked
No
AAB525
Volume resistance
0.005 0173-1#05-AAA559#002
AAI276
number of cables
2
AAU734
Manufacturer product description
Cable marker
AAO663
GTIN
4046356638098
AAW338
Manufacturer product designation
Sensor/actuator cable
AAO057
Product type
SAC-3P-M8Y/2X0,3-PUR/M 8FR-2L
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part