Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1463688 - EMT (95X140)R WH-WH
Bill of material
PHOENIX CONTACT 1463688
MANUID
Product number of the Manufacturer
1463688
DESCSHORT
Short Description
Marking label
DESCLONG
Long Description
Marking label, white color stripe on the side, Roll, white/white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: Assembly with cable ties, lettering field size: 95 x 140 mm, Number of individual labels: 1000
MANUTYPEDESC
Manufacturer Type Description
EMT (95X140)R WH-WH
PREVIEW
Preview
INTNO
International product number
4063151856144
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.022 kg
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1000
BAD656
Without halogens
No
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
70 %
AAQ341
max. storage temperature
15 °C
AAQ342
min. storage temperature
15 °C
AAW201
Min. relative humidity (storage)
70 %
AAW210
max. relative humidity (storage)
70 %
AAA942
min. relative humidity (operation)
70 %
AAO663
GTIN
4063151856144
AAW338
Manufacturer product designation
Marking label
AAU734
Manufacturer product description
Marking label, white color stripe on the side, Roll, white/white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: Assembly with cable ties, lettering field size: 95 x 140 mm, Number of individual labels: 1000
AAO057
Product type
EMT (95X140)R WH-WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models