Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1464805 - PC 16 HC/ 1-G-10,16 RD LC
Bill of material
PHOENIX CONTACT 1464805
MANUID
Product number of the Manufacturer
1464805
DESCSHORT
Short Description
PCB header
DESCLONG
Long Description
PCB headers, nominal cross section: 16 mm², color: red, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Tin, contact connection type: Pin, number of rows: 1, number of positions: 1, product range: PC 16 HC/..-G, pitch: 10.16 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4 mm, number of solder pins per potential: 4, plug-in system: COMBICON PC 16 advanced, Pin connector pattern alignment: Standard, locking: without, mounting: without, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
PC 16 HC/ 1-G-10,16 RD LC
PREVIEW
Preview
INTNO
International product number
4063151858445
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAF016
width
11.400 mm
BAA020
height
27.600 mm
AAF726
rated current
76 A
AAP798
Application standards
IEC 61984
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAB577
depth
32.900 mm
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
1000 V
AAZ317
Rated voltage (III/3)
1000 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ327
Grid dimensions 1
10.160 mm
AAP662
Number of rows
1
AAZ332
Pin length
4 mm
AAH185
assembly height
23.600 mm
BAC818
Assembly
plugged-in
AAB373
Type of interlock
Without
AAZ335
Locking system
none
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
4
AAZ354
Recommended drill hole diameter pin
2.300 mm
AAB754
Contact design
Pin
AAZ358
Plug-in direction
0 °
AAZ359
Direction mating face
Standard
BAA097
color of housing
red
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
105 °C
AAC207
Material of the contact
Copper
AAZ363
Coating plug contact area
Tin (Sn)
AAZ364
Coating PCB contact area
Tin (Sn)
BAD831
Design of electrical connection
Wave soldering
AAC128
design of plug connection
Fixed plug connector
AAC202
Material of the contact coat
Tin
AAO663
GTIN
4063151858445
AAW338
Manufacturer product designation
PCB header
AAU734
Manufacturer product description
PCB headers, nominal cross section: 16 mm², color: red, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Tin, contact connection type: Pin, number of rows: 1, number of positions: 1, product range: PC 16 HC/..-G, pitch: 10.16 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 4 mm, number of solder pins per potential: 4, plug-in system: COMBICON PC 16 advanced, Pin connector pattern alignment: Standard, locking: without, mounting: without, type of packaging: packed in cardboard
AAU731
Manufacturer product family
PC 16 HC/..-G
AAO057
Product type
PC 16 HC/ 1-G-10,16 RD LC
AAY811
URI of the product
http://www.phoenixcontact.com/product/1464805
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366930
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)