Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473570 - Flat top weld-on steel hinges - brass washer
Bill of material
14-7-3570
PREVIEW
REF
Reference
14-7-3570
MATERIAL
Material
steel
FINISH
Finish
raw
A
80 mm
B
16 mm
C
13 mm
D
7 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
90 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25417-flat-top-weld-on-steel-hinges-brass-washer.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models