Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473583 - Flat top weld-on steel hinges - brass washer
Bill of material
14-7-3583
PREVIEW
REF
Reference
14-7-3583
MATERIAL
Material
steel
FINISH
Finish
raw
A
45 mm
B
10 mm
C
8 mm
D
5 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25415-flat-top-weld-on-steel-hinges-brass-washer.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models