Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1473697 - Flat top weld-on stainless steel hinges - stainless steel pin - brass washer
Bill of material
14-7-3697
PREVIEW
REF
Reference
14-7-3697
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
100 mm
B
20 mm
C
16 mm
D
9 mm
WEIGHT
weight
115 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25429-flat-top-weld-on-stainless-steel-hinges-stainless-steel-pin-brass-washer.html
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
尺寸
2D
下載CAD模型