Catalog navigation
CAD model selection
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1473745 - Spring loaded lift-off hinges for doors
Bill of material
14-7-3745
PREVIEW
REF
Reference
14-7-3745
MATERIAL
Material
steel
FINISH
Finish
raw
A
250 mm
B
25 mm
D
22 mm
WEIGHT
weight
592 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25227-spring-loaded-lift-off-hinges-for-doors.html
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir