Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
148-0801-801
Bill of material
148-0801-801
PN
Part Number
148-0801-801
DESC
Description
Precision 1.85mm Termination Plug, Without chain
TYPE
Type
Standard
TS
Termination Style
Receptacle
TT
Termination Type
N/A
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
N/A
IMPEDANCE
Impedance
50 Ohm
MAXFREQ
Max Frequency
67 Ghz
BM
Body Material
Passivated, Stainless Steel
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models