Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
149-0701-601
Bill of material
149-0701-601
PN
Part Number
149-0701-601
DESC
Description
1.0mm Female Panel End Launch - 110 GHz
TS
Termination Style
Receptacle
TYPE
Type
Standard
TT
Termination Type
Solderless
BS
Body Style
Straight
GENDER
Gender
Female
BM
Body Material
Stainless Steel
MF
Max Frequency
110 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
Panel Mount
BP
Body Plating
Passivated
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models