Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_10r_36 - Signal Transformer
Bill of material
14A-10R-36
PN
Part Number
14A-10R-36
DESC
Description
International One-4-All Transformer, 10VA Power, 115V/230V Input, 36VCT Output Series
POWERVA
Power
10 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.53 lbs (0.24 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.56 in. (39.6 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    241_7_24 - Signal Transformer
    Bel Fuse
    14a_10r_28 - Signal Transformer
    Bel Fuse
    241_4_20 - Signal Transformer
    Bel Fuse
    cl2_10r_24 - Signal Transformer
    Bel Fuse
    ch_200 - Signal Transformer
    TE Connectivity
    General Purpose UL 506, 100VA Transfs
    Bel Fuse
    241_6_36 - Signal Transformer
    Bel Fuse
    241_7_10 - Signal Transformer
    Bel Fuse
    14a_10r_16 - Signal Transformer
Previews
3D
2D
Download CAD models