Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_2_5r_24 - Signal Transformer
Bill of material
14A-2.5R-24
PN
Part Number
14A-2.5R-24
DESC
Description
International One-4-All Transformer, 2.5VA Power, 115V/230V Input, 24VCT Output Series
POWERVA
Power
2,5 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.25 lbs (0.11 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.12 in. (28.4 mm)
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Molex
    73251
Previews
3D
2D
CAD modeli indir