Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
Baldor Reliance
Description
14M Sprocket - 14M HT500 TAPER-LOCK Sprockets
Bill of material
482033
PN
Part Number
NT
Number of Teeth
WB
Width of Belt
mm
SN
Sprocket Number
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
FD
Flange Diameter
Inch
TYPE
Type
E
0 Inch
F
Inch
L
Inch
M
Inch
BOREMIN
Min. Bore Size
Inch
BOREMAX
Max. Bore Size
Inch
W
Approx. Weight
LBS
WW
Approx. WR^2
Lb-Ft^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Baldor Reliance
    14MM Belt - 14MM HT500 Belts
    Baldor Reliance
    8M Sprocket - 8M HT500 TAPER-LOCK Sprockets
    Baldor Reliance
    TL-2517-K - Taper-Lock Bushings
    Baldor Reliance
    TL-3030-K - Taper-Lock Bushings
    Baldor Reliance
    Right Angle Helical Bevel Reducers - Quantis RHB
    Baldor Reliance
    TL-3020-K - Taper-Lock Bushings
    Baldor Reliance
    TL-2012-K - Taper-Lock Bushings
    Baldor Reliance
    TL-2517-I - Taper-Lock Bushings
    Baldor Reliance
    HT-14mm - HT TAPER-LOCK Sprockets
    Baldor Reliance
    TL-4545-K - Taper-Lock Bushings
    Baldor Reliance
    TL-6050-K - Taper-Lock Bushings
    Baldor Reliance
    TL-3535-K - Taper-Lock Bushings
    Baldor Reliance
    TL-7060-K - Taper-Lock Bushings
    Baldor Reliance
    Products By Component Parts - Baldor 501
Previews
3D
Dimension
2D
Download CAD models