Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Alfa Laval
Description
14MPW - Heavy wall tank ferrule
Bill of material
210519
IDNR
Item number
NAME
Name
DESC
Description
HEAVY WALL TANK FERRULE
SHAPE
Shape
HEAVY WALL TANK FERRULE
STANDARD
Standard
ASME
MATERIAL
Material
SURFACE
Surface
#7
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
OD1
Diameter
mm
ID1
Diameter
mm
F1
Height
mm
FH1
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    14RMP - TC ferrule for expanding
    Alfa Laval
    14WMPS - Ferrule
    Alfa Laval
    16AMP - End Cap 16AMP
    Alfa Laval
    40MP - Gasket 40MP
    Alfa Laval
    14WLMP - Ferrule
    Alfa Laval
    40MPF - Gasket 40MPF
    Alfa Laval
    L14AM - Ferrule
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 63434 - Welding SMS short clamp ferrule - Stainless steel 316L
    Alfa Laval
    13MHHM - Clamp rings
    Alfa Laval
    14MPHR - Hose adapter
    Alfa Laval
    14WMO - Ferrule
    Alfa Laval
    14WLMO - Ferrule
    Alfa Laval
    A13MHM - Clamp rings
    Alfa Laval
    16AMP - End Cap 16AMP
Previews
3D
Dimension
2D
Download CAD models