Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Alfa Laval
Description
14WLMP - Ferrule
Bill of material
210378
IDNR
Item number
NAME
Name
DESC
Description
TC LIGHT TANK FERRULE,POLISHED
SHAPE
Shape
Ferrule-Flange left
STANDARD
Standard
ASME
MATERIAL
Material
SURFACE
Surface
#7
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
OD1
Diameter
mm
ID1
Diameter
mm
F1
Diameter
mm
FH1
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    16AMP - End Cap 16AMP
    Alfa Laval
    2WCL - Bend 90
    Alfa Laval
    14MPW - Heavy wall tank ferrule
    Alfa Laval
    14WMO - Ferrule
    Alfa Laval
    L2S - Bend 90
    Alfa Laval
    14WMPS - Ferrule
    Alfa Laval
    L14AM - Ferrule
    Alfa Laval
    14MPHR - Hose adapter
    Alfa Laval
    40MP - Gasket 40MP
    Alfa Laval
    BS14AM - Ferrule
    Alfa Laval
    Clamp Ferrule - ISO 2852
    Alfa Laval
    14WLMO - Ferrule
    Alfa Laval
    B7MP - Tee-Flange three ends
    Alfa Laval
    L7WWW - Tee
Previews
3D
Dimension
2D
Download CAD models