Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
150-DC Series 2x2 Hybrid Coupler, 4.8dB - Low PIM
Bill of material
150-DC-FFN-4.8H
PN
Part Number
150-DC-FFN-4.8H
ITEM
Item
2x2 Hybrid Coupler, 4.8dB
FR
Frequency Range
698 ~ 2700MHz
IL
Insertion Loss
2.0 dB ± 0.7 dB max : (P1 to P4) // 5.1 dB ± 1.3 dB max : (P1 to P3)
VSWR
1.25 : 1 max
ISOLATION
Isolation
20.0 dB min
POWER
Power Handling
150 Watts
PIMD
≤ -153dBc min @ 2tone x 43dBm
IMPEDANCE
Impedance
50Ω nominal
OT
Operating temperature
-20 °C ~ +65 °C
CONNECTOR
Connector
N-Female
FINISH
Finish
Black Painting
A
0.728 Inch
B
0.728 Inch
C
1.496 Inch
D
2.953 Inch
E
4.724 Inch
F
0.906 Inch
G
0.453 Inch
H
0.719 Inch
I
3.287 Inch
J
0.118 Inch
K
0.118 Inch
L
4-M3.0 TAP DP7.0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models