Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1500554 - SACC-M16FS-14CON-M
Bill of material
PHOENIX CONTACT 1500554
MANUID
Product number of the Manufacturer
1500554
DESCSHORT
Short Description
Connector
DESCLONG
Long Description
Connector, number of positions: 14, coding: no, status display: No, shielding: yes
MANUTYPEDESC
Manufacturer Type Description
SACC-M16FS-14CON-M
PREVIEW
Preview
INTNO
International product number
4017918609641
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
60 V
AAP798
Application standards
not available
BAC140
Combustibility class
V0
BAB392
certificate/approval
EAC
AAF040
net weight
0.056 kg
AAB373
Type of interlock
Screw locking
BAA039
max. operating ambient temperature
95 °C
AAC202
Material of the contact coat
Au
BAA295
Degree of soiling
1
AAS476
Number of power contacts
0
AAD246
Overvoltage category
I
AAC049
PE connection present
No
AAS458
Conductor connection method
Soldered connection
AAB396
Design of housing surface
nickel-plated
BAC461
material of housing
Plastic
AAC103
screen connection present
No
AAS467
Number of control contacts
14
AAW084
Number of data contacts
0
AAC076
Coding (head 1)
Without
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
BAD993
screened
Yes
BAG101
Status display present
No
AAS493
Material used for the thread ring
zinc die-cast
AAO663
GTIN
4017918609641
AAW338
Manufacturer product designation
Connector
AAU734
Manufacturer product description
M16 socket, 14-pos., with solder connection, freely configurable, straight, for a 6.0 mm conductor diameter ... 8.0 mm
AAO057
Product type
SACC-M16FS-14CON-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part