Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1501-LS, 1501-LS-Black-FB - T-Slotted Profile - 15 Series
Bill of material
1501-LS-145
PN
Part No.
1501-LS-145
SERIES
Series
1501-LS
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
.9582 lbs.
MIX
Moment of Inertia IX
.1820 Inch^4
MIY
Moment of Inertia IY
.1799 Inch^4
EA
Estimated Area
.8232 sqin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models