Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
unitray
Description
150mm 6 Rung Spacing - Aluminum E1 Long Span 203mm Siderail
Bill of material
SLA-99163
DESC
Designation
Straight Length
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
9 - E/ 203 mm (8.0)"
L
Length
W
Width
RS
Rung Spacing
3 - 150 mm (6)"
PN
Part Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models