Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
151679-9
Bill of material
151679-9
PN
Part Number
151679-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
151679-9
TEINTERNALDESCRIPTION
TE Internal Description
2 WAY M-N-L PIN HSG BLACK
CONNECTORSYSTEM
Connector System
Wire-to-Wire
CONNECTORSTYLE
Connector Style
Plug
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Housing
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
CONTACTTYPE
Contact Type
Pin
CONTACTLAYOUT
Contact Layout
Inline
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
7.12 mm [ .28 in ] Pitch
HOUSINGMATERIAL
Housing Material
Nylon 66 GF
HOUSINGCOLOR
Housing Color
Black
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
FORUSEWITH
For Use With
Socket (Plug) Housing
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
VDETESTED
VDE Tested
No
CSAFILENUMBER
CSA File Number
LR16455
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULRATING
UL Rating
Certified, Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGQUANTITY
Packaging Quantity
500
PACKAGINGMETHOD
Packaging Method
Bag
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models