Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1530, 1530-Black, 1530-Black-FB - T-Slotted Profile - 15 Series
Bill of material
1530-97
PN
Part No.
1530-97
SERIES
Series
1530
MAT
Material
6105-T5 Aluminum
FINISH
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
2.4209 lbs.
MIX
Moment of Inertia IX
1.8042 Inch^4
MIY
Moment of Inertia IY
.4824 Inch^4
EA
Estimated Area
2.0798 sqin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models