Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
80/20
Description
1530-ULS, 1530-ULS-Black-FB - 1530-ULS Profile
Bill of material
1530-ULS-145
PN
Part Number
1530-ULS-145
SERIES
Series
15
FINISH
Finish
LS
Length Selection
L
Length
Inch
MATERIAL
Material
Aluminum
GRADE
6105-T5
DROPLOCK
INERTIA
IX=0.335^4 - IY=1.276^4
AREA
1.388 in.²
YIELD
35,000psi
ELASTICITY
10,200,000
LENGTH
Length
145" , 242"
WEIGHT
.1250 lb/in
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model