Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
1532255-2
Bill of material
1532255-2
PN
Part Number
1532255-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1532255-2
TEINTERNALDESCRIPTION
TE Internal Description
M8351310-F01CP = MCKS-C2-P-37PRT1
MILSPEC
Mil-Spec
M8351310-F01CP
ALIAS
Alias #
MCKS-C2-P-37PRT1
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
WIRETYPE
Wire Type
Solid
PRODUCTTYPE
Product Type
Connector
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
37
PRELOADED
Preloaded
Yes
LEADLENGTH
Lead Length
2.77 mm [ .109 in ]
SHELLPLATINGMATERIAL
Shell Plating Material
Cadmium
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTTYPE
Contact Type
Pin
MOUNTINGHARDWARE
Mounting Hardware
Jackpost Assembly
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés