Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1532258-6
Bill of material
1532258-6
PN
Part Number
1532258-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1532258-6
TEINTERNALDESCRIPTION
TE Internal Description
M8351313-A02CP = MCKS-C2-P-9SRT1A
MILSPEC
Mil-Spec
M8351313-A02CP
ALIAS
Alias #
MCKS-C2-P-9SRT1A
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
WIRETYPE
Wire Type
Solid
PRODUCTTYPE
Product Type
Connector
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
9
PRELOADED
Preloaded
Yes
LEADLENGTH
Lead Length
3.55 mm [ .14 in ]
SHELLPLATINGMATERIAL
Shell Plating Material
Cadmium
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTTYPE
Contact Type
Socket
MOUNTINGHARDWARE
Mounting Hardware
Jackpost Assembly
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей