Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1541186 - SAC-5P-M12T/2XM12 VP
Bill of material
PHOENIX CONTACT 1541186
MANUID
Product number of the Manufacturer
1541186
DESCSHORT
Short Description
T distributor
DESCLONG
Long Description
T distributor, 5-position, unshielded, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A, Parallel distributor
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12T/2XM12 VP
PREVIEW
Preview
INTNO
International product number
4046356083751
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
48 V
AAF726
rated current
4 A
AAP798
Application standards
IEC 61076-2-101
BAC140
Combustibility class
HB
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
90 °C
BAB392
certificate/approval
cULus Listed, EAC
AAF040
net weight
0.025 kg
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
90 °C
AAC202
Material of the contact coat
Nickel/gold
BAA295
Degree of soiling
1
BAC461
material of housing
TPU, hardly inflammable, self-extinguishing
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
AAS493
Material used for the thread ring
zinc die-cast
AAS499
Sensor/actuator adapter design
T adapter
AAO663
GTIN
4046356083751
AAW338
Manufacturer product designation
T distributor
AAU734
Manufacturer product description
T distributor, 5-position, unshielded, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A, Parallel distributor
AAO057
Product type
SAC-5P-M12T/2XM12 VP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FPIC
    A0M12-F00XX-2005-A3F
    Parker
    R6MK4 Adapter - Swivel nut run tee
    PHOENIX CONTACT
    1414244 - HC-B-TA-M25-PLR-BK
    SERTO
    SO 53121 - Tee union with male adaptor SO 50040
    HARTING
    T-Coupler M12 a-coded 1xmale, 2xfemale
    PHOENIX CONTACT
    2761622 - SUBCON 25/M-SH
    PHOENIX CONTACT
    2761606 - SUBCON 15/M-SH
    Weidmüller
    1009370000 - SAI-T-5S-PARA
Previews
3D
2D
Download CAD models