Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1542706-3
Bill of material
1542706-3
PN
Part Number
1542706-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1542706-3
TEINTERNALDESCRIPTION
TE Internal Description
XFP. MSA NETWORK APPLICATION H
DEVICETYPE
Device Type
XFP
ACCESSORYTYPE
Accessory Type
Clip
NUMBEROFFINS
Number of Fins
72
POWERW
Power
5, 10, 15 W
FINSTYLE
Fin Style
Pin Fin
PLATINGMATERIAL
Plating Material
Electroless Nickel
MATERIAL
Material
Aluminum
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models